Grove Gear HM224-25-2-1.250-140TC
Part #:HM224-25-2-1.250-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | D: | 2.5 |
| BF: | 0.41 | AE2: | 0.31 |
| AG: | 6 | V: | 1.94 in |
| G: | 1.44 | AK: | 4.5 |
| BE: | 0.38 in | LM: | 7.76 |
| F: | 2.88 | L: | 5.51 in |
| I: | 3.77 in | AD: | 5.18 |
| AJ: | 5.88 | BD: | 5.88 |
| AE1: | 0.51 | B: | 6.12 |
| T: | 1.25 | C: | 6.94 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.51 | Model Code: | HM224 |
| Output Key: | 1/4 X 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Ratio: | 25:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

