Grove Gear HM224-25-2-1.250-140TC-L4
Part #:HM224-25-2-1.250-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | L: | 5.51 in |
| AE2: | 0.31 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | T: | 1.25 |
| BE: | 0.38 in | BD: | 5.88 |
| AD: | 5.18 | G: | 1.44 |
| V: | 1.94 in | D: | 2.5 |
| LM: | 7.76 | AJ: | 5.88 |
| BF: | 0.41 | F: | 2.88 |
| C: | 6.94 in | I: | 3.77 in |
| AE1: | 0.51 | AG: | 6 |
| AK: | 4.5 |
Technical Specifications
| Ratio Range: | 25:1 | Output Key: | 1/4 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.51 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 25:1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Model Code: | HM224 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

