How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 5.51 in |
| L1: | 8.76 in | V: | 1.94 in |
| BD: | 9 | AE1: | 0.51 |
| AD: | 5.18 | AJ: | 7.25 |
| B: | 6.12 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AE2: | 0.31 |
| D: | 2.5 | AK: | 8.5 |
| F: | 2.88 | AG: | 6 |
| T: | 1.25 | U: | 0.75 in |
| G: | 1.44 | C: | 6.94 in |
| BF: | 0.53 |
Technical Specifications
| Assembly: | HM-2 | Ratio: | 25:1 |
| Gear Type: | Worm | Output RPM: | 70 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.51 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| Model Code: | HM224 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

