How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AE1: | 0.51 | BD: | 9 |
| U: | 0.75 in | G: | 1.44 |
| AD: | 5.18 | AG: | 6 |
| D: | 2.5 | F: | 2.88 |
| AJ: | 7.25 | V: | 1.94 in |
| C: | 6.94 in | T: | 1.25 |
| AK: | 8.5 | B: | 6.12 |
| I: | 3.77 in | AE2: | 0.31 |
| L: | 5.51 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.51 | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Output RPM: | 70 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.250 in | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

