How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| B: | 6.12 | G: | 1.44 |
| BD: | 9 | AD: | 5.18 |
| I: | 3.77 in | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.25 | F: | 2.88 |
| L: | 5.51 in | AE2: | 0.31 |
| D: | 2.5 | C: | 6.94 in |
| AG: | 6 | L1: | 8.76 in |
| AE1: | 0.51 | V: | 1.94 in |
| U: | 0.75 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Ratio: | 25:1 | Model Code: | HM224 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.51 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Center Distance (in): | 2.375 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

