Grove Gear HM224-25-2-1.250-56C-L1
Part #:HM224-25-2-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LM: | 7.76 |
| AG: | 6 | B: | 6.12 |
| BF: | 0.41 | BE: | 0.38 in |
| V: | 1.94 in | U: | 0.75 in |
| G: | 1.44 | L: | 5.51 in |
| AJ: | 5.88 | I: | 3.77 in |
| AE2: | 0.31 | D: | 2.5 |
| AD: | 5.18 | T: | 1.25 |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| F: | 2.88 | AK: | 4.5 |
| C: | 6.94 in |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-2 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.51 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Model Code: | HM224 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

