Grove Gear HM224-25-2-1.250-56C-L2
Part #:HM224-25-2-1.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | F: | 2.88 |
| B: | 6.12 | BD: | 5.88 |
| BE: | 0.38 in | U: | 0.75 in |
| L: | 5.51 in | AJ: | 5.88 |
| AK: | 4.5 | T: | 1.25 |
| G: | 1.44 | V: | 1.94 in |
| BF: | 0.41 | I: | 3.77 in |
| AG: | 6 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| D: | 2.5 | AE1: | 0.51 |
| AD: | 5.18 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.51 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | HM224 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

