Grove Gear HM224-25-2-1.250-56C-L9
Part #:HM224-25-2-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | BE: | 0.38 in |
| U: | 0.75 in | LM: | 7.76 |
| BD: | 5.88 | AD: | 5.18 |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | BF: | 0.41 |
| I: | 3.77 in | B: | 6.12 |
| G: | 1.44 | V: | 1.94 in |
| AK: | 4.5 | AE1: | 0.51 |
| F: | 2.88 | T: | 1.25 |
| C: | 6.94 in | AJ: | 5.88 |
| D: | 2.5 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Output RPM: | 70 | Model Code: | HM224 |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.51 | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 20 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

