Grove Gear HM224-25-2-1.438-140TC-L3
Part #:HM224-25-2-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | AE2: | 0.31 |
| AJ: | 5.88 | G: | 1.44 |
| B: | 6.12 | F: | 2.88 |
| LM: | 7.76 | D: | 2.5 |
| BD: | 5.88 | I: | 3.77 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | C: | 6.94 in |
| BF: | 0.41 | AD: | 5.18 |
| BE: | 0.38 in | AG: | 6 |
| T: | 1.438 | V: | 1.94 in |
| AK: | 4.5 |
Technical Specifications
| Bore Code: | 23 | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output RPM: | 70 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | HM224 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

