Grove Gear HM224-25-2-1.438-140TC-L4
Part #:HM224-25-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AG: | 6 |
| AE1: | 0.51 | T: | 1.438 |
| V: | 1.94 in | B: | 6.12 |
| U: | 0.75 in | LM: | 7.76 |
| BF: | 0.41 | L: | 5.51 in |
| AD: | 5.18 | D: | 2.5 |
| F: | 2.88 | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.44 |
| AK: | 4.5 | AE2: | 0.31 |
| BE: | 0.38 in | C: | 6.94 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 1.51 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

