How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | AE1: | 0.51 |
| AJ: | 7.25 | G: | 1.44 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | F: | 2.88 |
| AK: | 8.5 | BD: | 9 |
| T: | 1.438 | AG: | 6 |
| I: | 3.77 in | AD: | 5.18 |
| C: | 6.94 in | BF: | 0.53 |
| L: | 5.51 in | BE1: | 0.5 in |
| V: | 1.94 in | AE2: | 0.31 |
| B: | 6.12 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Model Code: | HM224 | Assembly: | HM-2 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 1.51 | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

