How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | T: | 1.438 |
| AE2: | 0.31 | U: | 0.75 in |
| I: | 3.77 in | D: | 2.5 |
| V: | 1.94 in | BF: | 0.53 |
| L: | 5.51 in | L1: | 8.76 in |
| G: | 1.44 | BE1: | 0.5 in |
| BD: | 9 | C: | 6.94 in |
| B: | 6.12 | AE1: | 0.51 |
| F: | 2.88 | AK: | 8.5 |
| Center Distance (in): | 2.375 in | AG: | 6 |
| AJ: | 7.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Output RPM: | 70 | Center Distance (in): | 2.375 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.51 | Model Code: | HM224 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

