How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | AK: | 8.5 |
| I: | 3.77 in | L1: | 8.76 in |
| AG: | 6 | D: | 2.5 |
| BF: | 0.53 | AE2: | 0.31 |
| G: | 1.44 | U: | 0.75 in |
| V: | 1.94 in | L: | 5.51 in |
| AE1: | 0.51 | AJ: | 7.25 |
| C: | 6.94 in | BD: | 9 |
| AD: | 5.18 | B: | 6.12 |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| T: | 1.438 |
Technical Specifications
| Center Distance (in): | 2.375 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.51 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM224 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

