Grove Gear HM224-30-1-1.000-140TC-L9
Part #:HM224-30-1-1.000-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | D: | 2.5 |
| AK: | 4.5 | C: | 6.94 in |
| LM: | 7.76 | BE: | 0.38 in |
| T: | 1 | B: | 6.12 |
| AE2: | 0.31 | AD: | 5.18 |
| U: | 0.75 in | V: | 1.94 in |
| G: | 1.44 | AJ: | 5.88 |
| BF: | 0.41 | F: | 2.88 |
| BD: | 5.88 | L: | 5.51 in |
| AE1: | 0.51 |
Technical Specifications
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.319 |
| Output Diameter (in): | 1.000 in | Output RPM: | 58.3 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Model Code: | HM224 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Ratio: | 30:1 | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

