How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.5 |
| BE1: | 0.5 in | AD: | 5.18 |
| I: | 3.77 in | AE1: | 0.51 |
| BD: | 9 | L: | 5.51 in |
| B: | 6.12 | Center Distance (in): | 2.375 in |
| C: | 6.94 in | G: | 1.44 |
| BF: | 0.53 | AJ: | 7.25 |
| F: | 2.88 | AK: | 8.5 |
| AG: | 6 | T: | 1.125 |
| AE2: | 0.31 | U: | 0.75 in |
| L1: | 8.76 in |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 1.319 | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.375 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | HM224 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Output Key: | 1/4 X 2.50 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

