How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | AG: | 6 |
| B: | 6.12 | BF: | 0.41 |
| AE1: | 0.51 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | T: | 1.125 |
| AD: | 5.18 | AK: | 4.5 |
| F: | 2.88 | AJ: | 5.88 |
| I: | 3.77 in | G: | 1.44 |
| L: | 5.51 in | LM: | 7.76 |
| U: | 0.75 in | V: | 1.94 in |
| C: | 6.94 in | BD: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56C |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 18 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-1 |
| Model Code: | HM224 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.319 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

