How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 7.76 |
| I: | 3.77 in | U: | 0.75 in |
| BE: | 0.38 in | B: | 6.12 |
| AE2: | 0.31 | V: | 1.94 in |
| AD: | 5.18 | AK: | 4.5 |
| G: | 1.44 | L: | 5.51 in |
| BD: | 5.88 | F: | 2.88 |
| AE1: | 0.51 | AG: | 6 |
| D: | 2.5 | T: | 1.188 |
| BF: | 0.41 | C: | 6.94 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | HM224 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Ratio: | 30:1 | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 1.319 | Thrust Rating - output shaft: | 2091 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 58.3 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 19 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

