How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | T: | 1.188 |
| C: | 6.94 in | U: | 0.75 in |
| V: | 1.94 in | AG: | 6 |
| F: | 2.88 | BD: | 5.88 |
| D: | 2.5 | AJ: | 5.88 |
| AD: | 5.18 | BE: | 0.38 in |
| LM: | 7.76 | AE1: | 0.51 |
| I: | 3.77 in | G: | 1.44 |
| BF: | 0.41 | L: | 5.51 in |
| AK: | 4.5 | AE2: | 0.31 |
| B: | 6.12 |
Technical Specifications
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 1.319 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HM224 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Bore Code: | 19 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

