How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | BF: | 0.53 |
| BD: | 9 | F: | 2.88 |
| G: | 1.44 | D: | 2.5 |
| L1: | 8.76 in | T: | 1.188 |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | AG: | 6 |
| AE2: | 0.31 | I: | 3.77 in |
| L: | 5.51 in | AD: | 5.18 |
| C: | 6.94 in | AE1: | 0.51 |
| V: | 1.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.319 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 58.3 | Assembly: | HM-1 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Model Code: | HM224 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

