How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | U: | 0.75 in |
| BF: | 0.53 | AE1: | 0.51 |
| AG: | 6 | AK: | 8.5 |
| D: | 2.5 | V: | 1.94 in |
| L1: | 8.76 in | C: | 6.94 in |
| B: | 6.12 | T: | 1.188 |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| G: | 1.44 | L: | 5.51 in |
| AD: | 5.18 | I: | 3.77 in |
| BD: | 9 |
Technical Specifications
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.319 | Thrust Rating - output shaft: | 2091 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Model Code: | HM224 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

