How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L: | 5.51 in |
| U: | 0.75 in | C: | 6.94 in |
| AG: | 6 | T: | 1.188 |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| AD: | 5.18 | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| F: | 2.88 | G: | 1.44 |
| AK: | 8.5 | B: | 6.12 |
| V: | 1.94 in | D: | 2.5 |
| AE1: | 0.51 | I: | 3.77 in |
| L1: | 8.76 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.319 | Input Diameter (in): | 0.75 in |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Model Code: | HM224 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

