How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AD: | 5.18 |
| D: | 2.5 | BE: | 0.38 in |
| C: | 6.94 in | AJ: | 5.88 |
| G: | 1.44 | BF: | 0.41 |
| U: | 0.75 in | AE2: | 0.31 |
| B: | 6.12 | AE1: | 0.51 |
| F: | 2.88 | L: | 5.51 in |
| BD: | 5.88 | V: | 1.94 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AK: | 4.5 | LM: | 7.76 |
| AG: | 6 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM224 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.188 in |
| Ratio: | 30:1 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.319 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 30:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

