Grove Gear HM224-30-1-1.188-56C-L3
Part #:HM224-30-1-1.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | AG: | 6 |
| BD: | 5.88 | B: | 6.12 |
| Center Distance (in): | 2.375 in | AE2: | 0.31 |
| C: | 6.94 in | AD: | 5.18 |
| L: | 5.51 in | U: | 0.75 in |
| I: | 3.77 in | AJ: | 5.88 |
| AE1: | 0.51 | BE: | 0.38 in |
| G: | 1.44 | V: | 1.94 in |
| AK: | 4.5 | F: | 2.88 |
| T: | 1.188 | D: | 2.5 |
| BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.319 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM224 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Ratio: | 30:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

