Grove Gear HM224-30-1-1.250-140TC-L9
Part #:HM224-30-1-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 2.88 |
| LM: | 7.76 | AJ: | 5.88 |
| L: | 5.51 in | B: | 6.12 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | U: | 0.75 in |
| AD: | 5.18 | V: | 1.94 in |
| AE2: | 0.31 | AG: | 6 |
| AE1: | 0.51 | I: | 3.77 in |
| AK: | 4.5 | T: | 1.25 |
| C: | 6.94 in | BD: | 5.88 |
| G: | 1.44 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Output RPM: | 58.3 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.319 | Model Code: | HM224 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

