How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | V: | 1.94 in |
| AK: | 8.5 | AJ: | 7.25 |
| L1: | 8.76 in | T: | 1.25 |
| G: | 1.44 | BE1: | 0.5 in |
| AD: | 5.18 | I: | 3.77 in |
| BD: | 9 | F: | 2.88 |
| AE2: | 0.31 | U: | 0.75 in |
| AG: | 6 | D: | 2.5 |
| C: | 6.94 in | AE1: | 0.51 |
| L: | 5.51 in | BF: | 0.53 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Assembly: | HM-1 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Model Code: | HM224 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.319 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

