How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| U: | 0.75 in | L1: | 8.76 in |
| D: | 2.5 | V: | 1.94 in |
| L: | 5.51 in | BF: | 0.53 |
| AD: | 5.18 | AG: | 6 |
| C: | 6.94 in | AE1: | 0.51 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE2: | 0.31 | B: | 6.12 |
| Center Distance (in): | 2.375 in | G: | 1.44 |
| I: | 3.77 in | T: | 1.25 |
| F: | 2.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.250 in | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.319 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

