Grove Gear HM224-30-1-1.250-56C-L4
Part #:HM224-30-1-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| C: | 6.94 in | AE1: | 0.51 |
| AD: | 5.18 | F: | 2.88 |
| BF: | 0.41 | T: | 1.25 |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.5 | V: | 1.94 in |
| B: | 6.12 | U: | 0.75 in |
| G: | 1.44 | LM: | 7.76 |
| I: | 3.77 in | BE: | 0.38 in |
| L: | 5.51 in | AG: | 6 |
| BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Bore Code: | 20 | Output Diameter (in): | 1.250 in |
| Ratio Range: | 30:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.319 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Model Code: | HM224 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

