Grove Gear HM224-30-1-1.250-56C-L9
Part #:HM224-30-1-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE1: | 0.51 |
| T: | 1.25 | AG: | 6 |
| I: | 3.77 in | U: | 0.75 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| C: | 6.94 in | BF: | 0.41 |
| BE: | 0.38 in | B: | 6.12 |
| F: | 2.88 | LM: | 7.76 |
| AD: | 5.18 | AJ: | 5.88 |
| BD: | 5.88 | G: | 1.44 |
| V: | 1.94 in | D: | 2.5 |
| AE2: | 0.31 |
Technical Specifications
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Assembly: | HM-1 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.319 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM224 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

