Grove Gear HM224-30-1-1.438-180TC-L2
Part #:HM224-30-1-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | L1: | 8.76 in |
| AE2: | 0.31 | I: | 3.77 in |
| BF: | 0.53 | U: | 0.75 in |
| BE1: | 0.5 in | B: | 6.12 |
| AD: | 5.18 | V: | 1.94 in |
| T: | 1.438 | C: | 6.94 in |
| D: | 2.5 | F: | 2.88 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| G: | 1.44 | AK: | 8.5 |
| BD: | 9 | AE1: | 0.51 |
| L: | 5.51 in |
Technical Specifications
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Thrust Rating - output shaft: | 2091 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Assembly: | HM-1 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 1.319 | Input Style: | Flexible Coupling Input |
| Model Code: | HM224 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

