Grove Gear HM224-30-1-1.438-180TC-L9
Part #:HM224-30-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | AJ: | 7.25 |
| V: | 1.94 in | F: | 2.88 |
| I: | 3.77 in | BF: | 0.53 |
| AE2: | 0.31 | AD: | 5.18 |
| G: | 1.44 | T: | 1.438 |
| L1: | 8.76 in | AG: | 6 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AE1: | 0.51 | BE1: | 0.5 in |
| BD: | 9 | B: | 6.12 |
| C: | 6.94 in | L: | 5.51 in |
| AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 1.319 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Model Code: | HM224 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

