How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | C: | 6.94 in |
| AD: | 5.18 | BE1: | 0.5 in |
| L: | 5.51 in | AK: | 8.5 |
| U: | 0.75 in | I: | 3.77 in |
| T: | 1.438 | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| G: | 1.44 | D: | 2.5 |
| V: | 1.94 in | AE2: | 0.31 |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| B: | 6.12 | L1: | 8.76 in |
| AG: | 6 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.319 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Model Code: | HM224 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Ratio Range: | 30:1 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

