Grove Gear HM224-30-1-1.438-56C-L4
Part #:HM224-30-1-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE1: | 0.51 |
| AD: | 5.18 | T: | 1.438 |
| AK: | 4.5 | C: | 6.94 in |
| U: | 0.75 in | B: | 6.12 |
| BF: | 0.41 | V: | 1.94 in |
| AJ: | 5.88 | I: | 3.77 in |
| AE2: | 0.31 | G: | 1.44 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| F: | 2.88 | D: | 2.5 |
| LM: | 7.76 | L: | 5.51 in |
| AG: | 6 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Output Diameter (in): | 1.438 in |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.319 | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

