How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| G: | 1.44 | LM: | 7.76 |
| AD: | 5.18 | B: | 6.12 |
| D: | 2.5 | I: | 3.77 in |
| F: | 2.88 | L: | 5.51 in |
| AE2: | 0.31 | T: | 1.438 |
| AG: | 6 | C: | 6.94 in |
| BD: | 6.5 | U: | 0.75 in |
| AK: | 4.5 | V: | 1.94 in |
| BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Output RPM: | 58.3 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.319 | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 1133 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

