Grove Gear HM224-30-2-1.000-140TC-L3
Part #:HM224-30-2-1.000-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | C: | 6.94 in |
| AE2: | 0.31 | BF: | 0.41 |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| AG: | 6 | V: | 1.94 in |
| BD: | 5.88 | U: | 0.75 in |
| BE: | 0.38 in | B: | 6.12 |
| I: | 3.77 in | AE1: | 0.51 |
| D: | 2.5 | AK: | 4.5 |
| AJ: | 5.88 | LM: | 7.76 |
| T: | 1 | L: | 5.51 in |
| F: | 2.88 |
Technical Specifications
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Model Code: | HM224 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.319 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Motor Frame Size: | 140TC | Bore Code: | 16 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

