Grove Gear HM224-30-2-1.000-56C-L2
Part #:HM224-30-2-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AD: | 5.18 |
| C: | 6.94 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | AG: | 6 |
| LM: | 7.76 | BF: | 0.41 |
| AK: | 4.5 | G: | 1.44 |
| B: | 6.12 | AE1: | 0.51 |
| AJ: | 5.88 | AE2: | 0.31 |
| BE: | 0.38 in | U: | 0.75 in |
| F: | 2.88 | V: | 1.94 in |
| D: | 2.5 | I: | 3.77 in |
| L: | 5.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Model Code: | HM224 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.319 |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

