Grove Gear HM224-30-2-1.000-56C-L4
Part #:HM224-30-2-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | BF: | 0.41 |
| AE2: | 0.31 | BD: | 5.88 |
| V: | 1.94 in | B: | 6.12 |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | U: | 0.75 in |
| T: | 1 | AK: | 4.5 |
| F: | 2.88 | D: | 2.5 |
| BE: | 0.38 in | G: | 1.44 |
| LM: | 7.76 | L: | 5.51 in |
| AG: | 6 | I: | 3.77 in |
| C: | 6.94 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Ratio: | 30:1 | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 1.319 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 16 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

