How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | AE1: | 0.51 |
| I: | 3.77 in | L: | 5.51 in |
| BE1: | 0.5 in | T: | 1.125 |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| B: | 6.12 | D: | 2.5 |
| AJ: | 7.25 | F: | 2.88 |
| AK: | 8.5 | AE2: | 0.31 |
| U: | 0.75 in | AG: | 6 |
| V: | 1.94 in | BF: | 0.53 |
| BD: | 9 | L1: | 8.76 in |
| G: | 1.44 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.319 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Model Code: | HM224 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Bore Code: | 18 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

