How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BE1: | 0.5 in |
| AK: | 8.5 | L1: | 8.76 in |
| B: | 6.12 | V: | 1.94 in |
| T: | 1.125 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | G: | 1.44 |
| BF: | 0.53 | D: | 2.5 |
| AD: | 5.18 | L: | 5.51 in |
| AE1: | 0.51 | F: | 2.88 |
| BD: | 9 | C: | 6.94 in |
| AJ: | 7.25 | AG: | 6 |
| I: | 3.77 in |
Technical Specifications
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Model Code: | HM224 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.319 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

