How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 6 |
| U: | 0.75 in | C: | 6.94 in |
| BF: | 0.41 | AE2: | 0.31 |
| G: | 1.44 | L: | 5.51 in |
| I: | 3.77 in | AJ: | 5.88 |
| BE: | 0.38 in | AD: | 5.18 |
| LM: | 7.76 | F: | 2.88 |
| BD: | 5.88 | T: | 1.188 |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| D: | 2.5 | V: | 1.94 in |
| AE1: | 0.51 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 1.319 |
| Model Code: | HM224 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

