How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| G: | 1.44 | U: | 0.75 in |
| L: | 5.51 in | L1: | 8.76 in |
| T: | 1.188 | C: | 6.94 in |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| AG: | 6 | D: | 2.5 |
| V: | 1.94 in | AE1: | 0.51 |
| AK: | 8.5 | AE2: | 0.31 |
| F: | 2.88 | B: | 6.12 |
| BE1: | 0.5 in | I: | 3.77 in |
| AD: | 5.18 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Motor Frame Size: | 180TC |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Model Code: | HM224 |
| Input HP @ 1750 RPM: | 1.319 | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Bore Code: | 19 | Product Type: | Right Angle |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

