Grove Gear HM224-30-2-1.188-56C-L2
Part #:HM224-30-2-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 6.94 in |
| AD: | 5.18 | BF: | 0.41 |
| BE: | 0.38 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| U: | 0.75 in | I: | 3.77 in |
| AK: | 4.5 | F: | 2.88 |
| AG: | 6 | T: | 1.188 |
| D: | 2.5 | AE1: | 0.51 |
| LM: | 7.76 | G: | 1.44 |
| AE2: | 0.31 | BD: | 5.88 |
| B: | 6.12 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.319 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Model Code: | HM224 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Bore Code: | 19 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

