Grove Gear HM224-30-2-1.250-140TC-L1
Part #:HM224-30-2-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | L: | 5.51 in |
| AG: | 6 | I: | 3.77 in |
| B: | 6.12 | AJ: | 5.88 |
| U: | 0.75 in | V: | 1.94 in |
| G: | 1.44 | AD: | 5.18 |
| BF: | 0.41 | T: | 1.25 |
| C: | 6.94 in | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| LM: | 7.76 | F: | 2.88 |
| AE1: | 0.51 | AE2: | 0.31 |
| D: | 2.5 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Bore Code: | 20 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.319 |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Model Code: | HM224 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

