Grove Gear HM224-30-2-1.250-140TC-L2
Part #:HM224-30-2-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | AK: | 4.5 |
| LM: | 7.76 | G: | 1.44 |
| BD: | 5.88 | F: | 2.88 |
| AJ: | 5.88 | AG: | 6 |
| L: | 5.51 in | AE2: | 0.31 |
| D: | 2.5 | BF: | 0.41 |
| AD: | 5.18 | T: | 1.25 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AE1: | 0.51 |
| B: | 6.12 | V: | 1.94 in |
| U: | 0.75 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Bore Code: | 20 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.250 in |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.319 | Model Code: | HM224 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

