How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | T: | 1.25 |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| C: | 6.94 in | BD: | 9 |
| D: | 2.5 | AE2: | 0.31 |
| I: | 3.77 in | L: | 5.51 in |
| L1: | 8.76 in | G: | 1.44 |
| AK: | 8.5 | BE1: | 0.5 in |
| AG: | 6 | B: | 6.12 |
| U: | 0.75 in | AJ: | 7.25 |
| F: | 2.88 | BF: | 0.53 |
| AD: | 5.18 |
Technical Specifications
| Model Code: | HM224 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.75 in |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.319 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

