How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | V: | 1.94 in |
| L1: | 8.76 in | BF: | 0.53 |
| BD: | 9 | AE1: | 0.51 |
| AJ: | 7.25 | AE2: | 0.31 |
| L: | 5.51 in | AD: | 5.18 |
| BE1: | 0.5 in | T: | 1.25 |
| AK: | 8.5 | B: | 6.12 |
| C: | 6.94 in | Center Distance (in): | 2.375 in |
| AG: | 6 | D: | 2.5 |
| F: | 2.88 | G: | 1.44 |
| I: | 3.77 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | HM224 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.319 | Assembly: | HM-2 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Output Diameter (in): | 1.250 in | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Bore Code: | 20 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

