Grove Gear HM224-30-2-1.438-140TC-L1
Part #:HM224-30-2-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| L: | 5.51 in | AG: | 6 |
| T: | 1.438 | D: | 2.5 |
| AK: | 4.5 | I: | 3.77 in |
| U: | 0.75 in | C: | 6.94 in |
| AJ: | 5.88 | F: | 2.88 |
| G: | 1.44 | V: | 1.94 in |
| AE2: | 0.31 | BE: | 0.38 in |
| AD: | 5.18 | BD: | 5.88 |
| LM: | 7.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Output RPM: | 58.3 | Bore Code: | 23 |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Model Code: | HM224 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.319 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

