Grove Gear HM224-30-2-1.438-140TC-L4
Part #:HM224-30-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | T: | 1.438 |
| I: | 3.77 in | BD: | 5.88 |
| D: | 2.5 | C: | 6.94 in |
| B: | 6.12 | LM: | 7.76 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| AG: | 6 | L: | 5.51 in |
| AJ: | 5.88 | V: | 1.94 in |
| AE1: | 0.51 | F: | 2.88 |
| BE: | 0.38 in | BF: | 0.41 |
| AD: | 5.18 | AE2: | 0.31 |
| U: | 0.75 in |
Technical Specifications
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Model Code: | HM224 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.319 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Bore Code: | 23 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

