Grove Gear HM224-30-2-1.438-140TC-L9
Part #:HM224-30-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | T: | 1.438 |
| C: | 6.94 in | BF: | 0.41 |
| V: | 1.94 in | AD: | 5.18 |
| F: | 2.88 | AJ: | 5.88 |
| BE: | 0.38 in | G: | 1.44 |
| L: | 5.51 in | D: | 2.5 |
| LM: | 7.76 | U: | 0.75 in |
| B: | 6.12 | BD: | 5.88 |
| AE2: | 0.31 | I: | 3.77 in |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| AE1: | 0.51 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.319 | Assembly: | HM-2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Model Code: | HM224 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

