Grove Gear HM224-30-2-1.438-180TC-L3
Part #:HM224-30-2-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | AE2: | 0.31 |
| F: | 2.88 | AK: | 8.5 |
| D: | 2.5 | T: | 1.438 |
| G: | 1.44 | U: | 0.75 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| B: | 6.12 | BF: | 0.53 |
| L1: | 8.76 in | BD: | 9 |
| L: | 5.51 in | AE1: | 0.51 |
| AD: | 5.18 | V: | 1.94 in |
| C: | 6.94 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Service Factor: | 1 | Model Code: | HM224 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.319 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Ratio: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

