Grove Gear HM224-30-2-1.438-180TC-L4
Part #:HM224-30-2-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AE1: | 0.51 | AD: | 5.18 |
| T: | 1.438 | D: | 2.5 |
| BD: | 9 | AE2: | 0.31 |
| BF: | 0.53 | AJ: | 7.25 |
| U: | 0.75 in | I: | 3.77 in |
| V: | 1.94 in | AG: | 6 |
| B: | 6.12 | C: | 6.94 in |
| L1: | 8.76 in | BE1: | 0.5 in |
| F: | 2.88 | AK: | 8.5 |
| G: | 1.44 |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 1.319 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Ratio: | 30:1 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Ratio Range: | 30:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Model Code: | HM224 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2091 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

